| |
|
| |
Pacific Bearing Company is pleased to announce the introduction of the new, innovative Integral V™ system. The Integral V system was developed to reduce costs, increase application flexibility and ease of installation. The rail consists of durable anodized aluminum framing and carbon steel angled raceways. Utilizing Integral V Technology (IVT), Integral V components consist of various guide rails, snap-in clamps and carriages; each lending itself to high load capacity, rigidity and torque resistance.
The new Integral V™ product line utilizes hardened steel angle V raceways embedded into precisely machined aluminum profiles. Compatible with aluminum framing products from Item®, 80/20® Inc., Bosch Rexroth®, Frameworks®, Maytec®, Parker®, etc. The Integral V Technology (IVT) also contaings T-Slot guide and slide system for easy assembly.
|
| |
Integral V Linear Guide
Catalog |
Integral V Linear Guide
Selection Guide |
|
|
|
| |
|
|
|
| |
|
|
 |
The integrated series eliminates tolerance stack with qualified edges creating precise alignment.
- End-joinable for longer runs
- Two carriage styles- flat plate with or without t-slot guides
- Optional lube pads or wheel covers for maintenance free options
- Max speed of 10m/s
Optional rail scraper for contaminated environments
|
|
 |
The Bolt-On Series gives dramatic system accuracy with maintenance free operation.
- Flexible, lightweight aluminum profile in three (3) single rail configurations
- Low friction and breakaway force
- End-joinable for long runs
- Optional carriage preload adjustments – fixed preload, side adjustable and hex head adjustable
Two carriage styles – flat plate with or without t-slot slides
|
|
 |
The Bolt-On Series Double Width gives dramatic system accuracy with Low-Profile attachment options.
- Flexible, lightweight aluminum profile in three (3) double rail configurations
- Low friction and breakaway force
- End-joinable for long runs
- Optional carriage preload adjustments – fixed preload, side adjustable and hex head adjustable
Two carriage styles – flat plate with or without t-slots
|
|
 |
The Modular Bolt-On Series offers increased variability in rail configuration and carriage options.
- End-joinable for longer runs
- Easy to Install
- Optional wheel cover for harsh environments
Application versatility- automation, assembly, packaging, food processing, clean room and laboratory equipment
|
|
 |
The Compact Guide Series features a condensed rail with several PBC compatible attachments.
- Low friction rolling elements – capable of high loads, velocity, and acceleration
- Two carriage styles – flat plate with or without t-slots
- Optional lube pad or wheel covers for maintenance free options
- Max speed of 10m/s
Nothing bolted or snapped on: all one unit
|
|

|
- The matching IVT carriages consist of anodized aluminum plates combined with durable v-style cam rollers.
- Carriages have standard T-slots for simple assembly
- Carriage roller spacing designed for high moment load capacity
- Multiple carriage styles
- Multiple lubrication options
- Optional wheel cover for harsh environments
- Optional rail scraper for contaminated environments
|
| |
|
| |
|
| |
| |