NEW Integral V Technology offers a quick & economical Alternative to V Rail track - in a fraction of the time & cost
 

Pacific Bearing Company is pleased to announce the introduction of the new, innovative Integral V™ system. The Integral V system was developed to reduce costs, increase application flexibility and ease of installation. The rail consists of durable anodized aluminum framing and carbon steel angled raceways. Utilizing Integral V Technology (IVT), Integral V components consist of various guide rails, snap-in clamps and carriages; each lending itself to high load capacity, rigidity and torque resistance.

The new Integral V™ product line utilizes hardened steel angle V raceways embedded into precisely machined aluminum profiles. Compatible with aluminum framing products from Item®, 80/20® Inc., Bosch Rexroth®, Frameworks®, Maytec®, Parker®, etc. The Integral V Technology (IVT) also contaings T-Slot guide and slide system for easy assembly.

 
     Integral V Linear Guide
     Catalog
     Integral V Linear Guide
     Selection Guide

Contact an
Application Engineer
   
Name: 
Phone: 
Email: 
 
   

Or Call Now
For More Information
1-888-777-1498

 
     
     
 

Integrated IVT

The integrated series eliminates tolerance stack with qualified edges creating precise alignment.

  • End-joinable for longer runs
  • Two carriage styles- flat plate with or without t-slot guides
  • Optional lube pads or wheel covers for maintenance free options
  • Max speed of 10m/s
  • Optional rail scraper for contaminated environments

Bolt-On IVt

The Bolt-On Series gives dramatic system accuracy with maintenance free operation.

  • Flexible, lightweight aluminum profile in three (3) single rail configurations
  • Low friction and breakaway force
  • End-joinable for long runs
  • Optional carriage preload adjustments – fixed preload, side adjustable and hex head adjustable
  • Two carriage styles – flat plate with or without t-slot slides

Bolt-On Double Width IVt

The Bolt-On Series Double Width gives dramatic system accuracy with Low-Profile attachment options.

  • Flexible, lightweight aluminum profile in three (3) double rail configurations
  • Low friction and breakaway force
  • End-joinable for long runs
  • Optional carriage preload adjustments – fixed preload, side adjustable and hex head adjustable
  • Two carriage styles – flat plate with or without t-slots

Modular Bolt-On IVt

The Modular Bolt-On Series offers increased variability in rail configuration and carriage options.

  • End-joinable for longer runs
  • Easy to Install
  • Optional wheel cover for harsh environments
  • Application versatility- automation, assembly, packaging, food processing, clean room and laboratory equipment

Snap-In IVt

The Snap-In Series provides an extremely simple yet tough rail system.

  • Rails snap into structural frame t-slots – easy assembly
  • Available in three (3) sizes
  • Lengths up to 4m
  • End-joinable for longer runs

Compact Guide IVt

The Compact Guide Series features a condensed rail with several PBC compatible attachments.

  • Low friction rolling elements – capable of high loads, velocity, and acceleration
  • Two carriage styles – flat plate with or without t-slots
  • Optional lube pad or wheel covers for maintenance free options
  • Max speed of 10m/s
  • Nothing bolted or snapped on: all one unit

IVT Carriages


 

  • The matching IVT carriages consist of anodized aluminum plates combined with durable v-style cam rollers.
  • Carriages have standard T-slots for simple assembly
  • Carriage roller spacing designed for high moment load capacity
  • Multiple carriage styles
  • Multiple lubrication options
  • Optional wheel cover for harsh environments
  • Optional rail scraper for contaminated environments

 
or
Have an Application Engineer contact you with more info
 

Name: 
Phone: 
Email: 
 

or Call 1-888-777-1498 NOW!

 

View our wide array of linear motion solutions
at www.PBClinear.com NOW!

 
Design World :: Leadership In Engineering 2009